Download document () of 20
We make what matters work*

55GDMSJ25E

Eaton Bussmann series Fuse, Amperage Rating:25A, Barrels:1, Current Rating:25A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:5.5 kV

General specifications

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
55GDMSJ25E
UPC
786689021801
Product Length/Depth
20.078 in
Product Height
2.106 in
Product Width
2.007 in
Product Weight
14.79 lb
Compliances
CE

Product specifications

Amperage Rating
25 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Resistance
19.5 ohms
Watt losses
15 W
Interrupt rating
65 kAIC
Quantity
1
Voltage rating
5.5 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.