Knowledge Search
Download document () of 20
We make what matters work*

566

Eaton Crouse-Hinds series AC/MC and FMC clamp, Steel, 0.540" inside strap, 1/4", Light gauge

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC and FMC clamp
Catalog Number
566
UPC
784564105660
Product Length/Depth
1.15 in
Product Height
0.75 in
Product Width
0.5 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
AC/MC and FMC
Type
Light gauge
Material
Steel
Trade size
1/4"
Special features
0.540" inside strap

Export product specification