Download document () of 20
We make what matters work*

5666N

Eaton Arrow Hart auto grip straight blade plug, #18-12 AWG, 15A, Industrial, 250V, Back wire, Black and white, Brass, Nylon, 6-15P, Two-pole, three-wire, grounding, Screw, 0.33-0.66", Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart auto grip straight blade plug
Catalog Number
5666N
UPC
040893021553
Product Length/Depth
1.91 in
Product Height
4.13 in
Product Width
1.78 in
Product Weight
0.181 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
15A
Voltage rating
250V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.33-0.66" in diameter
Material
Nylon
Packaging type
Core pack
Color
Black
White
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
6-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.