Knowledge Search
Download document () of 20
We make what matters work*

567

Eaton Crouse-Hinds series AC/MC and FMC clamp, Steel, 0.675" inside strap, 3/8", Light gauge, 200 unit qty

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC and FMC clamp
Catalog Number
567
UPC
784564105677
Product Length/Depth
1.44 in
Product Height
0.83 in
Product Width
0.96 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
AC/MC and FMC
Type
Light gauge
Material
Steel
Trade size
3/8"
Special features
0.675" inside strap

Export product specification