Knowledge Search
Download document () of 20
We make what matters work*

57

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Non-insulated, Malleable iron, 3"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
57
UPC
784564100573
Product Length/Depth
4.38 in
Product Height
1.56 in
Product Width
4.38 in
Product Weight
0.92 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3"
Insulator
Non-insulated
Material
Malleable iron

Export product specification