Knowledge Search
Download document () of 20
We make what matters work*

570G

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket, Sheet steel, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket
Catalog Number
570G
UPC
782274194547
Product Length/Depth
2.44 in
Product Height
6 in
Product Width
0.84 in
Product Weight
0.32 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/2"
Material
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.