Knowledge Search
Download document () of 20
We make what matters work*

571BT6

Eaton Crouse-Hinds series Pauluhn 571 junction box, 2" depth, Brass, Surface mount, 6-pole terminal block

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 571 junction box
Catalog Number
571BT6
UPC
662276383531
Product Length/Depth
4.38 in
Product Height
4.38 in
Product Width
2 in
Product Weight
3.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
2 in
Mounting style
Surface
Special features
6-pole terminal block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.