Knowledge Search
Download document () of 20
We make what matters work*

5745N

Eaton Arrow Hart extra heavy-duty auto grip plug , #12-4 AWG, 50A, Industrial, range and dryer, 125/250V, Back wire, Gray, Brass, Nylon, 14-50P, Three-pole, four-wire, grounding, Screw, Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty auto grip plug
Catalog Number
5745N
UPC
040893020419
Product Length/Depth
6.938 in
Product Height
3.375 in
Product Width
3.61 in
Product Weight
0.86 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
50 A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial, range and dryer
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
4
Number of poles
Three-pole
Style type
Power, Straight body
Material
Nylon
Packaging type
Core pack
Color
Gray
Connection type
Screw
Allowable wire size
#12-4 AWG
NEMA configuration
14-50P
Torque rating
30-35 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Three-pole, four-wire, grounding

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español