Knowledge Search
Download document () of 20
We make what matters work*

574BT6

Eaton Crouse-Hinds series Pauluhn 574 junction box, 2-3/16" depth, Brass, Surface mount, 6-pole terminal block

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 574 junction box
Catalog Number
574BT6
UPC
662276383715
Product Length/Depth
4.38 in
Product Height
4.38 in
Product Width
2.19 in
Product Weight
4.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
2-3/16 in
Mounting style
Surface
Special features
6-pole terminal block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.