Knowledge Search
Download document () of 20
We make what matters work*

57D

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Non-insulated, Zinc die cast, 3"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
57D
UPC
784564250575
Product Length/Depth
4.23 in
Product Height
1.93 in
Product Width
2.79 in
Product Weight
0.49 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3"
Insulator
Non-insulated
Material
Zinc die cast

Export product specification