Knowledge Search
Download document () of 20
We make what matters work*

580G

Eaton Crouse-Hinds series Condulet Form 8 cover with integral gasket, Sheet steel, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 cover with integral gasket
Catalog Number
580G
UPC
662276018341
Product Length/Depth
2.75 in
Product Height
7.875 in
Product Width
0.285 in
Product Weight
0.405 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/2"
Material
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.