Knowledge Search
Download document () of 20
We make what matters work*

581B

Eaton Crouse-Hinds series Pauluhn 581 junction box, 4" depth, Brass, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 581 junction box
Catalog Number
581B
UPC
662276413573
Product Length/Depth
7 in
Product Height
7.63 in
Product Width
4 in
Product Weight
16.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
4 in
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.