Download document () of 20
We make what matters work*
To be discontinued

58827410

Counters, 58827410

General specifications

Product Name
Eaton count control totalizer
Catalog Number
58827410
UPC
782114141328
Product Length/Depth
9 in
Product Height
5.25 in
Product Width
7.75 in
Product Weight
2.5 lb
Compliances
CE Marked
Certifications
UL Listed
cUL Listed
Catalog Notes
Model has two independent count input channels feeding two; independent; single preset count registers. Also, a third single preset register may be used as either a totalizer or a batch counter for one or both of the two main counters.

Product specifications

Type
Totalizer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.