Knowledge Search
Download document () of 20
We make what matters work*

5ACLS-12R

Eaton Bussmann series ACLS fuse, Current Limiting Fuse, Motor start, ACLS series, 230A, 3 in. dia., 50 kA, 5.5 kV max, Single barrel, 12R designation, Used with Ampgard 400A motor starters

General specifications

Product Name
Eaton Bussmann series ACLS fuse
Catalog Number
5ACLS-12R
UPC
051712527804
Product Length/Depth
15.9 in
Product Height
4.2 in
Product Width
3 in
Product Weight
9 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
230 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

General information

Barrels
1
Class
Class R
Mounting method
Ampgard
Special features
Single barrel, 12R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.