Knowledge Search
Download document () of 20
We make what matters work*

5ACLS-30

Eaton Bussmann series 5ACLS fuse, Single barrel, 4.8 kV, 30A, 50 kAIC, Motor start, ACLS, Ampgard, Single barrel

General specifications

Product Name
Eaton Bussmann series ACLS fuse
Catalog Number
5ACLS-30
UPC
051712527842
Product Length/Depth
15.9 in
Product Height
4.2 in
Product Width
3 in
Product Weight
9 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
30 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

General information

Barrels
1
Mounting method
Ampgard
Special features
Single barrel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.