Knowledge Search
Download document () of 20

5BCLS-24R

Eaton Bussmann series 5BCLS fuse, Double barrel, 24R designation, 4.8 kV, 450A, 50 kAIC, Motor start, BCLS, Class R, Bolt-in, Double barrel

General specifications

Product Name
Eaton Bussmann series BCLS fuse
Catalog Number
5BCLS-24R
UPC
782114893722
Product Length/Depth
19.25 in
Product Height
7.2 in
Product Width
3 in
Product Weight
20 lb
Certifications
Not Applicable

Electrical rating

Amperage Rating
450 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

General information

Barrels
2
Class
Class R
Mounting method
Bolt-in
Special features
Double barrel, 24R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.