Knowledge Search
Download document () of 20
We make what matters work*

5CLE-65E

Eaton Bussmann series 5CLE fuse, Outdoor, single barrel, 65A, 50 kAIC, E-Rated power, CLE

General specifications

Product Name
Eaton Bussmann series CLE fuse
Catalog Number
5CLE-65E
UPC
051712528849
Product Length/Depth
17.9 in
Product Height
3 in
Product Width
3 in
Product Weight
10 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
65 A
Interrupt rating
50 kAIC

General information

Special features
Outdoor, single barrel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.