Knowledge Search
Download document () of 20
We make what matters work*

5CLS-30

Eaton Bussmann series 5CLS fuse, Single barrel, 4.8 kV, 30A, 50 kAIC, Motor start, CLS, Single barrel

General specifications

Product Name
Eaton Bussmann series CLS fuse
Catalog Number
5CLS-30
UPC
051712529051
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
8 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
30 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

General information

Barrels
1
Special features
Single barrel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.