Knowledge Search
Download document () of 20

5CLS-4R

Eaton Bussmann series 5CLS fuse, Single barrel, 4R designation, 4.8 kV, 130A, 50 kAIC, Motor start, CLS, Class R, Single barrel

General specifications

Product Name
Eaton Bussmann series CLS fuse
Catalog Number
5CLS-4R
UPC
051712529075
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
8 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
130 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

General information

Barrels
1
Class
Class R
Special features
Single barrel, 4R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.