Knowledge Search
Download document () of 20
We make what matters work*

5LCLS-4R

Eaton Bussmann series 5LCLS fuse, Single barrel, 4R desigantion, 4.8 kV, 130A, 50 kAIC, Motor start, LCLS, Class R, Single barrel

General specifications

Product Name
Eaton Bussmann series LCLS fuse
Catalog Number
5LCLS-4R
UPC
051712529785
Product Length/Depth
14 in
Product Height
3 in
Product Width
3 in
Product Weight
10 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
130 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

General information

Barrels
1
Class
Class R
Special features
Single barrel, 4R desigantion

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.