Eaton 5PX G2 UPS, 2U, 1500 VA, 1500 W, C14 input, Outputs: (8) C13, 208V
Product Name |
Eaton 5PX G2 UPS
|
Catalog Number |
5PX1500HRTG2
|
UPC |
743172105806
|
Product Length/Depth |
17.6 in
|
Product Height |
3.4 in
|
Product Width |
17.2 in
|
Product Weight |
49.4 lb
|
Compliances |
CE Marked
REACH |
Certifications |
cULus
RoHS ENERGY STAR certified IEC 62040-1 |
Runtime graph |
|
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery replacement |
User replaceable
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 5PXEBM48RTG2
|
Receptacle |
(8) C13
|
Topology |
Line-interactive
|
Wattage |
1500 W
|
VA rating |
1500 VA
|
Input connection |
C14
|
Input nominal voltage |
208V
|
Nominal frequency |
50/60 Hz
|
Input power factor |
1
|
Expansion slots |
One slot
|
Software compatibility |
Brightlayer Data Centers suite
|
User interface |
LCD graphical display
|
BTU Rating |
Online: 106, Battery: 699
|
Special features |
UPS ship-in-rack option for integration into packaged deployments simplifying set up and getting you online quicker (available with the RK4PRS 4-post rail kit)
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Efficiency at max. load |
98%
|
Package contents |
|
Standard factory warranty |
|
Extended service plans |
|