Photo is representative
Download
Eaton 5PX extended battery module (EBM), 2U, 72V, Used with 5PX 3000 2U UPS models
Product Name |
Eaton 5PX extended battery module (EBM)
|
Catalog Number |
5PXEBM72RT2U
|
UPC |
743172035912
|
Product Length/Depth |
441.2 mm
|
Product Height |
86.2 mm
|
Product Width |
647 mm
|
Product Weight |
46.39 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 UL 1778 CE EAC cTUVus |
Special features |
Add up to 4 extended battery modules (EBM) to Eaton 5PX UPS models
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Construction type |
Free standing model
|
Color |
Black/silver
|
Rack mounting kit |
Yes
|
Package contents |
|
Type of Accessory |
Battery/accumulator
|
Input connection |
5-15P
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Sealed, lead-acid
|
Type of interface |
Other
|
Battery quantity |
12
|