Knowledge Search
Download document () of 20

5PXEBM72RT3UAG2

Eaton 5PX G2 extended battery module (EBM), 3U, used with 5PX2000RT3UNG2, 5PX3000RT3UNG2

General specifications

Product Name
Eaton 5PX G2 extended battery module (EBM)
Catalog Number
5PXEBM72RT3UAG2
UPC
743172105769
Product Length/Depth
19 in
Product Height
5.1 in
Product Width
17.2 in
Product Weight
87.5 lb
Compliances
CE Marked
REACH
Certifications
cULus
RoHS

Battery

Battery type
Sealed, lead-acid

Electrical output

Topology
Line-interactive

Additional specifications

Form factor
Rack/tower
Rack size
3U
Package contents
  • 5PXEBM72RT3UAG2 extended battery module
  • 4-post rail kit
  • Quick start guide
  • Joining brackets for tower configuration
  • EBM connector cable
Used with
5PX2000RTG2, 5PX2000RTNG2, 5PX2200HRTG2, 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.