Knowledge Search
Download document () of 20
We make what matters work*

5S700G

Eaton 5S UPS, 700 VA, 420 W, C14 input, Outputs: (6) C13

General specifications

Product Name
Eaton 5S UPS
Catalog Number
5S700G
UPC
743172043573
Product Length/Depth
10.2 in
Product Height
9.8 in
Product Width
3.4 in
Product Weight
13.1 lb
Compliances
CE Marked
CCC Marked
FCC Part 15
C-Tick Compliant
CISPR 22 Class B
Certifications
EN 62040-2:2006

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)

Electrical output

Battery type
Sealed, lead-acid
Receptacle
(6) C13
VA rating
700 VA
Wattage
350 W
Output nominal voltage
220/230/240V
Topology
Line-interactive

Electrical input

Input connection
C14
Input nominal voltage
230V
Input voltage range
175-275 V
Input frequency range
46-70 Hz (50 Hz system); 57-70 Hz (60 Hz system)

Communications

Communication
USB HID port as standard, 6-ft USB cable included
Software compatibility
Eaton UPS Companion software

Environmental

Noise level
<25 dB at 1 meter
Temperature range
0° to 35°C (32° to 95°F)
Relative humidity
0-93% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • UPS
  • USB cable
  • User manual
  • Important safety instructions
  • Limited warranty
Color
Black
Efficiency at max. load
95%
Surge protection
Yes

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-750UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.