Knowledge Search
Download document () of 20

5S700LCD

Eaton 5S UPS, 700 VA, 420 W, 5-15P input, LCD, Outputs: (8) 5-15R

General specifications

Product Name
Eaton 5S UPS
Catalog Number
5S700LCD
UPC
743172043542
Product Length/Depth
10.2 in
Product Height
9.8 in
Product Width
3.4 in
Product Weight
13.1 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)

Electrical output

Battery type
Sealed, lead-acid
Receptacle
(8) 5-15R
VA rating
700 VA
Wattage
525 W
Output nominal voltage
100/120/127V
Topology
Line-interactive

Electrical input

Input connection
5-15P
Input nominal voltage
120V
Input cord length
6 ft
Input voltage range
93-138 Vac
Input frequency range
46-70 Hz (50 Hz system); 57-70 Hz (60 Hz system)

Communications

Communication
USB HID port as standard, 6-ft USB cable included
Software compatibility
Eaton UPS Companion software

Environmental

Noise level
<25 dB at 1 meter
Temperature range
0° to 35°C (32° to 95°F)
Relative humidity
0-93% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • UPS
  • USB cable
  • User manual
  • Important safety instructions
  • Limited warranty
Color
Black
Efficiency at max. load
95%
Surge protection
Yes

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-750UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.