Knowledge Search
Download document () of 20
We make what matters work*

5SC1000

Eaton 5SC UPS, 1000 VA, 700 W, 5-15P input, Outputs: (8) 5-15R

General specifications

Product Name
Eaton 5SC UPS
Catalog Number
5SC1000
UPC
743172045102
Product Length/Depth
13.4 in
Product Height
8.2 in
Product Width
5.9 in
Product Weight
25.6 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
Not available

Electrical output

Receptacle
(8) 5-15R
Output nominal voltage
100/110/120V
VA rating
1000 VA
Wattage
700 W
Topology
Line-interactive

Electrical input

Input connection
5-15P
Input nominal voltage
120V
Input cord length
6 ft
Input voltage range
96-144 Vac
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)

Communications

Communication
RS-232 (RJ45) port; USB port as standard (HID). 6-foot RS-232 and USB cables included

Environmental

Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-95% non-condensing

Additional specifications

Color
Black
Efficiency at max. load
94%
Surge protection
Yes

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-1400UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.