Knowledge Search
Download document () of 20
We make what matters work*

5SRC250

Eaton Bussmann series high speed traction fuse, 5 A, 250 V, Hertz- Hertz (Min-Max Frequency)

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
5SRC250
UPC
051712565479
EAN
5027590484336
Product Length/Depth
20.5 mm
Product Height
20.5 mm
Product Width
75.5 mm
Product Weight
69.9 g
Compliances
CE
Certifications
Not Applicable

Electrical data

Amperage Rating
5 A

Product specification

Quantity
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.