Download document () of 20

5TPH

Eaton Bussmann series 5TPH spare fuse holder, Five-position, Thermoplastic, Grey

General specifications

Product Name
Eaton Bussmann series 5TPH spare fuse holder
Catalog Number
5TPH
UPC
051712557399
EAN
5027590464659
Product Length/Depth
2.94 in
Product Height
1.2 in
Product Width
0.65 in
Product Weight
0.3 lb
Compliances
Not Applicable
RoHS Compliant

Product specifications

Used with
Used with midget size and class CC fuses
Color
Gray
Connection
Thermoplastic
Special features
Five-position

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.