Download document () of 20
We make what matters work*

6000BP

Eaton Crouse-Hinds series Pauluhn Weld plug, 300A, Brass, 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Weld plug
Catalog Number
6000BP
UPC
662276383906
Product Length/Depth
4.75 in
Product Height
2.94 in
Product Width
2.94 in
Product Weight
2.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
300 A
Voltage rating
600 Vac
Material
Brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.