Eaton Automatically Switched MV AutoVAR Capacitor Bank, 600KVAR, 4160V, 60Hz, Unfiltered
| Product Name |
Eaton MV AutoVAR unfiltered capacitor bank
|
| Catalog Number |
600MV2AI41FGMW
|
| UPC |
786689014568
|
| Product Length/Depth |
49 in
|
| Product Height |
91 in
|
| Product Width |
90 in
|
| Product Weight |
4000 lb
|
| Certifications |
CSA Certified (Canada Only)
|
| Type |
Capacitor bank
|
| Frequency rating |
60 Hz
|