Knowledge Search
Download document () of 20
We make what matters work*

600R11C

Eaton Bussmann series low voltage british standard fuse, 600A, AC 600 V, DC 250 V, HRCII-C, 73 x 210 mm, gL/gG, CSA, Current-limiting

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
600R11C
UPC
051712589192
EAN
5027590051637
Product Length/Depth
21.4 mm
Product Height
7.8 mm
Product Width
7.8 mm
Product Weight
1100 g
Compliances
Contact factory
RoHS Compliant

Export product specification