Download document () of 20
We make what matters work*

6094970

Eaton DMV Switch-disconnector, DMV, 250 A, 4 pole, Emergency switching off function, With red rotary handle and yellow locking ring, With metal shaft for a control panel depth of 400 mm, 9 mm connection hole

General specifications

Product Name
Eaton DMV Switch-disconnector
Catalog Number
6094970
EAN
8711426207950
Product Length/Depth
63 mm
Product Height
135 mm
Product Width
205 mm
Product Weight
1.6 kg
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
KEMA
RoHS
VDE 0660
CE
Lloyds
EAC
Catalog Notes
Current for a time of 0.3 seconds

Product specifications

Product Category
  • Main switch
  • Switch-disconnector
Features
Version as emergency stop installation
Version as main switch
Actuator color
Red
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Red rotary handle and yellow locking ring
Metal shaft for a control panel depth of 400 mm
Pollution degree
3
Rated impulse withstand voltage (Uimp)
8000 V
Rated permanent current at AC-21, 400 V
250 A
Rated permanent current at AC-23, 400 V
250 A
Rated uninterrupted current (Iu)
250 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
90 °
Switching power at 400 V
250 kW
Accessories
Auxiliary contact fitted by user.
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
12 kA
12 kA, Contacts, 1 second
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Short thumb-grip
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
4.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
3.75 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
100 kA at In = 250
50 kA
Overvoltage category
III
Breaking current
33 kA (at In = 250)
40 kA (at In = 500)
Degree of protection (front side)
IP65
Number of poles
Four-pole
Connection type
9 mm connection hole
Mounting method
Rear mounting
Degree of protection
NEMA 12
Suitable for
Intermediate mounting
Ground mounting
Locking facility
Lockable in the 0 (Off) position
Functions
Emergency switching off function
Interlockable
Number of switches
1
Screw size
M8 x 20, Terminal screw
Lifespan, mechanical
10,000 Operations
Locking mechanism
Padlocking feature SVC
Let-through energy
Max. 380 kA²s (at In = 250)
Max. 1700 kA²s (at In = 500)
Terminal capacity
120 mm², Flat conductor connection with busbars
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
0
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
2000 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
1760 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
1120 A
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
250 A
Short-circuit protection rating
500/250, Fuse, Contacts
Rated operational current (Ie) at AC-21, 500 V
250 A
Rated operational current (Ie) at AC-21, 690 V
250 A
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V
250 A
Rated operational current (Ie) at AC-22, 500 V
250 A
Rated operational current (Ie) at AC-22, 690 V
250 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
250 A
Rated operational current (Ie) at AC-23A, 500 V
220 A
Rated operational current (Ie) at AC-23A, 690 V
140 A
Rated operational current for specified heat dissipation (In)
250 A
Rated operational power at AC-23A, 400 V, 50 Hz
250 kW
Rated operational power at AC-23A, 500 V, 50 Hz
160 kW
Rated operational power at AC-23A, 690 V, 50 Hz
132 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Tightening torque
14 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Export product specification