Download document () of 20
We make what matters work*

6098274

Eaton Shaft connector 4K12/14

General specifications

Product Name
Eaton Accessory Shaft connector
Catalog Number
6098274
EAN
8711426317628
Product Length/Depth
5 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.1 kg
Compliances
CE

Product specifications

Used with
QSA1000..., QSA1250... and QSA800...
Type
Shaft extension
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Not applicable.
10.12 Electromagnetic compatibility
Not applicable.
10.13 Mechanical function
Not applicable.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Connection piece for switch operating shaft
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Cross section height
5 mm
Cross section width
5 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Shaft length
5 mm
Static heat dissipation, non-current-dependent Pvs
0 W
Material
Steel
Shaft diameter
12 x 12 - 14 x 14 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.