Download document () of 20

6098942

Eaton DDC DC switch disconnector, 250 A, 2 pole, 2 N/O, 2 N/C, with grey knob, rear mounting

General specifications

Product Name
Eaton DDC Insulated enclosure
Catalog Number
6098942
EAN
8711426427303
Product Length/Depth
240 mm
Product Height
129 mm
Product Width
127 mm
Product Weight
5 kg
Certifications
CE
IEC/EN 60204
RoHS
IEC/EN 60947
VDE 0660
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Features & Functions

Actuator color
Gray
Actuator type
Long turning handle
Features
Version as maintenance-/service switch
Version as main switch
Fitted with:
Metal shaft for a control panel depth of 400 mm
Gray knob
Functions
Interlockable
Number of poles
Two-pole

General

Accessories
Auxiliary contact fitted by user.
Degree of protection
NEMA Other
Degree of protection (front side)
IP20
Lifespan, mechanical
10,000 Operations
Mounting method
Rear mounting
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
  • DC switch-disconnector
  • Main switch
Rated impulse withstand voltage (Uimp)
12000 V
Suitable for
Ground mounting

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-30 °C
Ambient storage temperature - max
80 °C

Terminal capacities

Terminal capacity
1 x 240 mm², solid
1 x (25 x 6) mm² , Flat conductor connection with busbars
Screw size
M10, Terminal screw
Tightening torque
20 Nm, Screw terminals

Electrical rating

Rated operational current (Ie) at DC-21B, 1000 V
250 A
Rated operational current (Ie) at DC-21B, 480 V
250 A
Rated operational current (Ie) at DC-21B, 600 V
250 A
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Rated uninterrupted current (Iu)
250 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Rated insulation voltage (Ui)
1200 V

Short-circuit rating

Rated conditional short-circuit current (Iq)
0 kA
Rated short-circuit making capacity (Icm)
25 kAeff
Rated short-time withstand current (Icw)
15 kA, Contacts, 1 second
15 kA

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Design verification

Equipment heat dissipation, current-dependent Pvid
15 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
15 W
Rated operational current for specified heat dissipation (In)
250 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification