Knowledge Search
Download document () of 20
We make what matters work*

60W33BK

Eaton Arrow Hart watertight straight blade single receptacle, #18-10 AWG, 20A, Industrial, Panel, 125V, Back wire, Black, Nickel-plated brass, IP66, Glass filled Nylon, 5-20R, Single, Screw, Glass-filled nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart watertight straight blade single receptacle
Catalog Number
60W33BK
UPC
032664708527
Product Length/Depth
3.1 in
Product Height
4.6 in
Product Width
4.25 in
Product Weight
0.25 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
20A
NEMA configuration
5-20R
Number of poles
Two-pole
Number of wires
3
Receptacle type
Single
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Voltage rating
125V

Environmental Specifications

Environmental conditions
Damp/wet
Environmental resistance
IP66

Installation Specifications

Allowable wire size
#10-12 Copper wire only
Connection type
Screw
Mounting method
Panel
Wiring method
Back wire

Material Specifications

Color
Black
Contact material
Nickel plated brass
Design type
Straight blade
Packaging type
Core pack

Product Specifications

Application
Industrial
Design type
Straight blade
Device grade
Watertight special use
Face/body material
Glass filled nylon
Material
Glass-filled nylon
Style type
Standard
Type
Complex environment

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español