Download document () of 20
We make what matters work*

630CMMT

Fuse-link, High Speed, 630 A, AC 690 V, BS88, 83 x 136 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
630CMMT
EAN
5027590052344
Product Length/Depth
136 mm
Product Height
38 mm
Product Width
83 mm
Product Weight
625 g
Compliances
CE

Electrical data

Amperage Rating
630 A
Voltage rating
690 V
Rated voltage AC
690 V
Class
Class aR
Watt losses
86 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification