Download document () of 20
We make what matters work*

6313

Eaton B-Line series fastener hardware and accessories, 640 lb load capacity, 3/4", Drop-in anchors

General specifications

Product Name
Eaton B-Line series setting tool
Catalog Number
6313
UPC
781011032340
Product Length/Depth
1.95 in
Product Height
1.95 in
Product Width
0.75 in
Product Weight
1.16 lb
Certifications
cULus Listed

Model

Type
Drop-in anchors

Specifications

Size
3/4 inch
Load capacity
640 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.