Download document () of 20
We make what matters work*

6338

Eaton B-Line series fastener hardware and accessories, 415 lb load capacity, 1/2", Mini drop-in setting tool

General specifications

Product Name
Eaton B-Line series setting tool
Catalog Number
6338
UPC
782051533057
Product Length/Depth
0.75 in
Product Height
0.75 in
Product Width
0.375 in
Product Weight
0.58 lb
Certifications
cULus Listed

Model

Type
Mini drop-in setting tool

Specifications

Size
1/2 inch
Load capacity
415 lbs

Export product specification