Knowledge Search
Download document () of 20

6352BK-BU

Eaton heavy-duty industrial specification grade decorator duplex receptacle, #14-10 AWG, 20A, Commercial, Flush, 125V, Back and side, Black, Brass, Nylon, 5-20R, Duplex, Screw, PVC, Bulk

General specifications

Product Name
Eaton heavy-duty industrial specification grade decorator duplex receptacle
Catalog Number
6352BK-BU
UPC
032664584060
Product Length/Depth
1.32 in
Product Height
4.19 in
Product Width
0.84 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Application
Commercial
Device grade
Heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Material
PVC
Packaging type
Bulk
Color
Black
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español