Knowledge Search
Download document () of 20
We make what matters work*

6362BK

Eaton Arrow Hart extra heavy-duty industrial specification grade decorator duplex receptacle, #14-10 AWG, 20A, Industrial, Flush, 125V, Back and side, Black, Brass, Glass filled Nylon, 5-20R, Duplex, Screw, Glass-filled nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty industrial specification grade decorator duplex receptacle
Catalog Number
6362BK
UPC
032664560033
Product Length/Depth
1.32 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.6 lb
Certifications
UL
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Decorator duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Terminal guards
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Material
Glass-filled nylon
Packaging type
Core pack
Color
Black
Connection type
Screw
Allowable wire size
Side or Back Wiring :#10-12 Copper or Copper Clad Aluminum
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Glass filled nylon
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español