Knowledge Search
Download document () of 20
We make what matters work*

63ENL

Neutral link, LV, 63 A, AC 550 V, BS88/F2, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63ENL
EAN
5027590485029
Product Length/Depth
120 mm
Product Height
5 mm
Product Width
180 mm
Product Weight
11.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88

Electrical data

Amperage Rating
63 A

Export product specification