Download document () of 20
We make what matters work*

64 C

Eaton B-Line series wireway connector, Connector, Wireway connector, NEMA 1, Galvanized steel

General specifications

Product Name
Eaton B-Line series wireway connector
Catalog Number
64 C
UPC
782051109023
Product Length/Depth
4 in
Product Height
6 in
Product Width
4.023 in
Product Weight
0.548 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Galvanized steel
Degree of protection
1
Type
Wireway connector
Wiring method
Connector

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.