Download document () of 20
We make what matters work*

6405BK

Eaton safety grip locking flanged inlet, 20A, Commercial, 125/250V, Black, Single, Three-pole, Four-wire, Polycarbonate, 1.406 in

General specifications

Product Name
Eaton Arrow Hart locking flanged inlet
Catalog Number
6405BK
UPC
040893682457
Product Length/Depth
3.06 in
Product Height
2.19 in
Product Width
2.19 in
Product Weight
0.32 lb
Certifications
UL Listed
CSA certified

Product specifications

Special features
Corrosion resistant locking receptacle
Type
Locking flanged inlet
Amperage Rating
20A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Black
Cutout
1.406 in
Material
Nylon
Operating temperature
-40 to 75 °C (-40 to 167 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L14-20
Design type
Flanged inlet
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.