Knowledge Search
Download document () of 20
We make what matters work*

64200

Eaton Bussmann series 64200 welder limiter, 200 A, 200 kAIC, Class J, Non indicating

General specifications

Product Name
Eaton Bussmann series 64200 welder limiter
Catalog Number
64200
UPC
051712226592
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1 lb
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
200 A
Interrupt rating
200 kAIC
Voltage rating
600 V

General information

Class
Class J
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.