Download document () of 20
We make what matters work*

644 SC

Eaton B-Line series Type 1 junction boxes, 6" height, 4" length, 4" width, NEMA 1, Screw cover, SC enclosure, Surface mounted, Small single door, 3 side knockouts,2 top-bottom knockouts, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
644 SC
UPC
782051220308
Product Length/Depth
4 in
Product Height
6 in
Product Width
4 in
Product Weight
2.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
2
Side knockouts
3
Top knockouts
2

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.