Download document () of 20
We make what matters work*

644-12SC

Eaton B-Line series JIC panel enclosure, 6" height, 4" length, 4" width, NEMA 12, Screw cover, 12SC enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
644-12SC
UPC
782051320008
Product Length/Depth
4 in
Product Height
6 in
Product Width
4 in
Product Weight
2.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Captive plated screws, panel mount provisions
Style
Small single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
12SC enclosure
Mounting method
Wall
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.