Download document () of 20
We make what matters work*

644-4XACHC

Eaton B-Line series JIC panel enclosure, 6" height, 4" length, 4" width, NEMA 4X, Hinged cover, 4XACHC enclosure, Wall mount, Small single door, External mounting feet, Aluminum, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
644-4XACHC
UPC
782051702781
Product Length/Depth
4 in
Product Height
6 in
Product Width
4 in
Product Weight
1.5 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Cont. piano hinge,panel mount prov.,s.s.doorclamps
Style
Small single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
Aluminum
Cover type
Hinged
Wall thickness
14 gauge
Model
4XACHC enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.