Download document () of 20
We make what matters work*

644-FTC

Eaton B-Line series JIC panel enclosure, 6" height, 4" length, 4" width, NEMA 12, Hinged cover, 12FTC enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
644-FTC
UPC
782051094503
Product Length/Depth
4 in
Product Height
6 in
Product Width
4 in
Product Weight
3.1 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Cont. piano hinge,panel mount,pulldrawn catch
Style
Small single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
12FTC enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.