Knowledge Search
Download document () of 20
We make what matters work*

650

Eaton Crouse-Hinds series Condulet Series 5 cover, Aluminum, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 cover
Catalog Number
650
UPC
784564140562
Product Length/Depth
2.48 in
Product Height
1.03 in
Product Width
1.28 in
Product Weight
0.24 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2"
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.