Knowledge Search
Download document () of 20
We make what matters work*

651DC

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Non-insulated, Zinc die cast, Threadless, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
651DC
UPC
784564004079
Product Length/Depth
4.95 in
Product Height
1.94 in
Product Width
3.43 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Non-insulated
Trade size
3/4"
Thread
Threadless
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.